[VE Tube]Corner joint ⌀16/⌀22/⌀28

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Insert VE pipes into the joint and secure them with adhesive or other method.
・JIS C8432 compliant
・Color…Beige
・Application…VE pipe 16
・R (radius)…85mm