[VE Tube]Universal joint ⌀16/⌀22/⌀28/⌀36

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・VE pipe joint which is flexible and adaptable to convexes and concaves in the wall.
・Applicable also for protecting cables routed into a meter panel, etc.
・The bellows section is compatible with PF pipes.
・Color…Beige
・Application…VE pipe 22
・Length…703.6mm