VE Pipe [for Wiring] EA947HN-5

VE Pipe [for Wiring] EA947HN-5

【Product Specifications】
・Hard polyvinyl chloride pipe for electrical wiring (J pipe)
・Length-2m
・If the pipe is exposed, consider the temperature rise in summer and secure the pipe with saddles or other fittings at intervals of 50 to 100 cm.
・Color…Gray
・ID…18mm
・OD…Dia. 22mm

Part Number

Configured Part Number is shown.

EA947HN-5

Part Number
EA947HN-5
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947HN-5 in the VE Pipe [for Wiring] EA947HN-5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)