[Chrome Plating] Round Nut EA948BW-203

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SS400
・Process-Chrome plating
・Screw…M5
・A…20
・B…11.5
・C…10
・D…7.5

【Product Specifications】
・Material-SS400
・Process-Chrome plating
・Screw…M5
・A…20
・B…11.5
・C…10
・D…7.5