[Stainless Steel] Phenol Grip EA948CF-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Grip-Material: phenolic resin
・Shaft-Material: stainless steel
・Screw…M6
・A…63
・B…18
・C…10
・D…12

【Product Specifications】
・Grip-Material: phenolic resin
・Shaft-Material: stainless steel
・Screw…M6
・A…63
・B…18
・C…10
・D…12