[Stainless Steel] Phenol Grip EA948CF-9

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Grip-Material: phenolic resin
・Shaft-Material: stainless steel
・Screw…M10
・A…160
・B…23
・C…12
・D…25

【Product Specifications】
・Grip-Material: phenolic resin
・Shaft-Material: stainless steel
・Screw…M10
・A…160
・B…23
・C…12
・D…25