Joint nut EA948EB-4

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUM22L,ferrosoferric oxide coating (black)
・Screw…M4
・L…33
・L1…14
・B…7

【Product Specifications】
・Material-SUM22L,ferrosoferric oxide coating (black)
・Screw…M4
・L…33
・L1…14
・B…7