Joint nut EA948EB-6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUM22L,ferrosoferric oxide coating (black)
・Screw…M6
・L…43
・L1…19
・B…10

【Product Specifications】
・Material-SUM22L,ferrosoferric oxide coating (black)
・Screw…M6
・L…43
・L1…19
・B…10