[Rightward, Scale at Bottom] Scale EA948J-103

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Screw type
・Scale reading direction-Left to right
・Aluminum
・Length…150mm
・Distance between bolt holes…70mm

【Product Specifications】
・Screw type
・Scale reading direction-Left to right
・Aluminum
・Length…150mm
・Distance between bolt holes…70mm