[Zero-Centered, Scale at Bottom] Scale EA948J-123

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Screw type
・Scale reading direction-Zero-centered
・Aluminum
・Length…500mm
・Distance between bolt holes…100mm

【Product Specifications】
・Screw type
・Scale reading direction-Zero-centered
・Aluminum
・Length…500mm
・Distance between bolt holes…100mm