[Rightward, Scale at Top] Scale EA948J-134

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Screw type
・Scale reading direction-Left to right
・Aluminum
・Length…200mm
・Distance between bolt holes…95mm

【Product Specifications】
・Screw type
・Scale reading direction-Left to right
・Aluminum
・Length…200mm
・Distance between bolt holes…95mm