[Leftward, Scale at Top] Scale EA948J-142

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Screw type
・Scale reading direction-Right to left
・Aluminum
・Length…100mm
・Distance between bolt holes…90mm

【Product Specifications】
・Screw type
・Scale reading direction-Right to left
・Aluminum
・Length…100mm
・Distance between bolt holes…90mm