[Zero-Centered, Scale at Top] Scale EA948J-151

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Screw type
・Scale reading direction-Zero-centered
・Aluminum
・Length…100mm
・Distance between bolt holes…90mm

【Product Specifications】
・Screw type
・Scale reading direction-Zero-centered
・Aluminum
・Length…100mm
・Distance between bolt holes…90mm