[Rightward, Scale at Bottom] Scale EA948J-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Adhesive type
・Scale reading direction-Left to right
・Aluminum
・Length…100mm
・Distance between marks…90mm

【Product Specifications】
・Adhesive type
・Scale reading direction-Left to right
・Aluminum
・Length…100mm
・Distance between marks…90mm