Indicator Plate EA948J-301

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Aluminum
・Adhesive type
・Dim.-20 x 10 x 0.5mm
・Process-Scale engraving
・Use with a scale (EA948J-1 to -232: P.1178, JB-1 to -34).

【Product Specifications】
・Material-Aluminum
・Adhesive type
・Dim.-20 x 10 x 0.5mm
・Process-Scale engraving
・Use with a scale (EA948J-1 to -232: P.1178, JB-1 to -34).