[Rightward, Scale at Top] Scale EA948J-34

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Adhesive type
・Scale reading direction-Left to right
・Aluminum
・Length…200mm
・Distance between marks…95mm

【Product Specifications】
・Adhesive type
・Scale reading direction-Left to right
・Aluminum
・Length…200mm
・Distance between marks…95mm