• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 22:00 (MYT) 27/10/2019. We apologize for the inconvenience.

[Star Type] Oil Window EA949CX-55

[Star Type] Oil Window EA949CX-55

【Product Specifications】
・Body material-Nylon resin
・Level dial material-Aluminum
・Window material-Special transparent polyamide
・Oil seal material-NBR (Nitrile rubber)
・A…1.1/4PF
・B…30
・C…50
・D…11
・E…9

Part Number

Configured Part Number is shown.

EA949CX-55

Part Number
EA949CX-55
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949CX-55 in the [Star Type] Oil Window EA949CX-55 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)