Level Indicator with Thermo Meter EA949CX-94

Level Indicator with Thermo Meter EA949CX-94

【Product Specifications】
・Material-Body: special transparent polyamide,Dial: aluminum
・O Ring: -91 to -96: nitrile rubber (NBR),-101 to -106: fluororubber (FKM)
・Thermometer range: -91, -93, and -104: 20 to 100℃,-94, -105, and -106: 0 to 100℃
・Oil goes into the indicator through the 2 bolts.
・The dial can be removed.
・A…127
・B…150
・C…22
・D…14.5
・H…M12
・Spec.…With thermometer

Part Number

Configured Part Number is shown.

EA949CX-94

Part Number
EA949CX-94
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949CX-94 in the Level Indicator with Thermo Meter EA949CX-94 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)