Bolt with Hexagonal Hole [High Strength, High Tensile Strength] EA949DJ-612【4 Pieces Per Package】

Bolt with Hexagonal Hole [High Strength, High Tensile Strength] EA949DJ-612

【Product Specifications】
・Unbrako
・Material-Alloy steel
・12.9 ISO898/1
・Dim.…M6 x 12
・Qty. per unit…4

Part Number

Configured Part Number is shown.

EA949DJ-612

Part Number
EA949DJ-612
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

4 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949DJ-612 in the Bolt with Hexagonal Hole [High Strength, High Tensile Strength] EA949DJ-612 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)