Anti-Loosening Nut with Interior Nylon [Stainless Steel] EA949GM-20【2 Pieces Per Package】

Anti-Loosening Nut with Interior Nylon [Stainless Steel] EA949GM-20

【Product Specifications】
・Material-Stainless steel
・Dim.…M20
・Qty. per unit…2

Part Number

Configured Part Number is shown.

EA949GM-20

Part Number
EA949GM-20
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949GM-20 in the Anti-Loosening Nut with Interior Nylon [Stainless Steel] EA949GM-20 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)