Hexagonal Head Fully Threaded Bolt EA949HB-125【9 Pieces Per Package】

Hexagonal Head Fully Threaded Bolt EA949HB-125
  • On Sale Till 31/07/2018

【Product Specifications】
・Material-Iron
・Unichrome plating
・Dim.…M12 x 60
・Qty. per unit…9

Part Number

Configured Part Number is shown.

EA949HB-125

Part Number
EA949HB-125
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

9 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949HB-125 in the Hexagonal Head Fully Threaded Bolt EA949HB-125 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)