• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (MYT) 17/2/2019. We apologize for the inconvenience.

Hexagonal Head Heavy-Duty Bolt [ISO/10.9] EA949HD-1218【2 Pieces Per Package】

Hexagonal Head Heavy-Duty Bolt [ISO/10.9] EA949HD-1218

【Product Specifications】
・Material-Carbon steel for structural use (SCM435)
・Hardness-HRC32 to 39
・Thread accuracy-6g
・Surface finish-Black oxide film
・Screw dim. x L (mm)…M12 x 130
・Spec…Half thread

Part Number

Configured Part Number is shown.

EA949HD-1218

Part Number
EA949HD-1218
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949HD-1218 in the Hexagonal Head Heavy-Duty Bolt [ISO/10.9] EA949HD-1218 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)