• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 17:00 to 20:30 (MYT) 18/11/2018. We apologize for the inconvenience.

Hexagonal Fully Threaded Bolt EA949HE-122【100 Pieces Per Package】

Hexagonal Fully Threaded Bolt EA949HE-122
  • On Sale Till 30/11/2018

【Product Specifications】
・Material-Iron
・Unichrome plating
・Dim.…M12 x 30
・Qty. per unit…100

Part Number

Configured Part Number is shown.

EA949HE-122

Part Number
EA949HE-122
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

100 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949HE-122 in the Hexagonal Fully Threaded Bolt EA949HE-122 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)