(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

Hexagonal Head Fully Threaded Bolt EA949LA-812【11 Pieces Per Package】

Hexagonal Head Fully Threaded Bolt EA949LA-812

【Product Specifications】
・Material-Iron
・Unichrome plating
・Dim.…M8 x 12
・Qty. per unit…11

Part Number

Configured Part Number is shown.

EA949LA-812

Part Number
EA949LA-812
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

11 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949LA-812 in the Hexagonal Head Fully Threaded Bolt EA949LA-812 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)