Hexagonal Head Threaded Bolt [Stainless Steel] EA949LC-112A【6 Pieces Per Package】

Hexagonal Head Threaded Bolt [Stainless Steel] EA949LC-112A

【Product Specifications】
・Material-Stainless steel
・Coarse pitch thread
・Size-5/16x25mm
・Qty. per unit-6 pcs

Part Number

Configured Part Number is shown.

EA949LC-112A

Part Number
EA949LC-112A
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

6 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949LC-112A in the Hexagonal Head Threaded Bolt [Stainless Steel] EA949LC-112A series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)