(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

Anti-loosening Hexagonal Head Bolt Set [Stainless Steel] EA949LL-1

Anti-loosening Hexagonal Head Bolt Set [Stainless Steel] EA949LL-1

【Product Specifications】
・Material-Stainless steel
・Case dim.-201 x 149 x 28mm

Part Number

Configured Part Number is shown.

EA949LL-1

Part Number
EA949LL-1
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949LL-1 in the Anti-loosening Hexagonal Head Bolt Set [Stainless Steel] EA949LL-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)