(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

Anti-loosening Hexagonal Head Bolt with Nut [Stainless Steel] EA949LL-1240【2 Pieces Per Package】 (Part Numbers)

Anti-loosening Hexagonal Head Bolt with Nut [Stainless Steel] EA949LL-1240

【Product Specifications】
・Material-Stainless steel
・Dim.…M12 x 40
・Qty. per unit…2

Part Number

Configured Part Number is shown.

EA949LL-1240

Part Number
EA949LL-1240
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949LL-1240 in the Anti-loosening Hexagonal Head Bolt with Nut [Stainless Steel] EA949LL-1240 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)