Hexagonal Hole Bolt EA949MA-406【11 Pieces Per Package】

Hexagonal Hole Bolt EA949MA-406

【Product Specifications】
・Material-Iron (BC)
・Dim.…M4 x 6
・Qty. per unit…11

Part Number

Configured Part Number is shown.

EA949MA-406

Part Number
EA949MA-406
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

11 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949MA-406 in the Hexagonal Hole Bolt EA949MA-406 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)