Countersunk Head Bolt with Hexagonal Hole [Stainless Steel] EA949MD-406

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・Dim.…M4 x 6
・Coarse thread
・Qty. per unit…19

【Product Specifications】
・Material-Stainless steel
・Dim.…M4 x 6
・Coarse thread
・Qty. per unit…19