Countersunk Head Bolt with Hexagonal Hole [Stainless Steel] EA949MD-520

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・Dim.…M5 x 20
・Coarse thread
・Qty. per unit…14

【Product Specifications】
・Material-Stainless steel
・Dim.…M5 x 20
・Coarse thread
・Qty. per unit…14