Countersunk Head Bolt with Hexagonal Hole [Stainless Steel] EA949MD-610

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・Dim.…M6 x 10
・Coarse thread
・Qty. per unit…12

【Product Specifications】
・Material-Stainless steel
・Dim.…M6 x 10
・Coarse thread
・Qty. per unit…12