Button Head Bolt with Hexagonal Hole [Stainless Steel] EA949MF-508

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・Dim.…M5 x 8
・Qty. per unit…16

【Product Specifications】
・Material-Stainless steel
・Dim.…M5 x 8
・Qty. per unit…16