Snap Ring Set for Shaft [Stainless Steel] EA949PA-4

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・Case dim.-275 x 185 x 28mm

【Product Specifications】
・Material-Stainless steel
・Case dim.-275 x 185 x 28mm