Snap Ring for Shaft [Stainless Steel] EA949PA-409

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・Shaft dia.…9mm
・Qty. per unit…15

【Product Specifications】
・Material-Stainless steel
・Shaft dia.…9mm
・Qty. per unit…15