Snap Ring for Shaft [Stainless Steel] EA949PA-411

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・Shaft dia.…11mm
・Qty. per unit…12

【Product Specifications】
・Material-Stainless steel
・Shaft dia.…11mm
・Qty. per unit…12