Snap Ring for Shaft [Stainless Steel] EA949PA-420

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・Shaft dia.…20mm
・Qty. per unit…7

【Product Specifications】
・Material-Stainless steel
・Shaft dia.…20mm
・Qty. per unit…7