E Ring [Trivalent Chromate] EA949PB-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Iron (trivalent chromium plating)
・Shaft dia.…5mm
・Qty. per unit…71

【Product Specifications】
・Material-Iron (trivalent chromium plating)
・Shaft dia.…5mm
・Qty. per unit…71