Hitch Pin [Stainless steel] EA949PE-102

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・Dim. (mm)…1 x 15
・Qty. per unit…18

【Product Specifications】
・Material-Stainless steel
・Dim. (mm)…1 x 15
・Qty. per unit…18