Hitch Pin [Stainless steel] EA949PE-103

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・Dim. (mm)…1 x 25
・Qty. per unit…15

【Product Specifications】
・Material-Stainless steel
・Dim. (mm)…1 x 25
・Qty. per unit…15