Hitch Pin [Stainless steel] EA949PE-122

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・Dim. (mm)…1.2 x 15
・Qty. per unit…18

【Product Specifications】
・Material-Stainless steel
・Dim. (mm)…1.2 x 15
・Qty. per unit…18