Hitch Pin [Stainless steel] EA949PE-165

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・Dim. (mm)…1.6 x 30
・Qty. per unit…11

【Product Specifications】
・Material-Stainless steel
・Dim. (mm)…1.6 x 30
・Qty. per unit…11