Hitch Pin [Stainless steel] EA949PE-206

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・Dim. (mm)…2 x 35
・Qty. per unit…8

【Product Specifications】
・Material-Stainless steel
・Dim. (mm)…2 x 35
・Qty. per unit…8