Hitch Pin [Stainless steel] EA949PE-254

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・Dim. (mm)…2.5 x 30
・Qty. per unit…7

【Product Specifications】
・Material-Stainless steel
・Dim. (mm)…2.5 x 30
・Qty. per unit…7