Hitch Pin [Stainless steel] EA949PE-303

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・Dim. (mm)…3 x 25
・Qty. per unit…7

【Product Specifications】
・Material-Stainless steel
・Dim. (mm)…3 x 25
・Qty. per unit…7