Hitch Pin [Stainless steel] EA949PE-357

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・Dim. (mm)…3.5 x 45
・Qty. per unit…2

【Product Specifications】
・Material-Stainless steel
・Dim. (mm)…3.5 x 45
・Qty. per unit…2