Hitch Pin [Stainless steel] EA949PE-407

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・Dim. (mm)…4 x 50
・Qty. per unit…3

【Product Specifications】
・Material-Stainless steel
・Dim. (mm)…4 x 50
・Qty. per unit…3