Snap Pin (Double Ring /5pcs) EA949PJ-36

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Iron(zinc-coated steel)
・Applicable dia.-24 to 36mm
・Qty. per unit-5 pcs

【Product Specifications】
・Material-Iron(zinc-coated steel)
・Applicable dia.-24 to 36mm
・Qty. per unit-5 pcs