Recoil Insert Thread (Coarse) EA949VD-10M

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel (SUS304)
・Dim.…M10-1.5
・Length (mm)…15
・Qty. per unit…10

【Product Specifications】
・Material-Stainless steel (SUS304)
・Dim.…M10-1.5
・Length (mm)…15
・Qty. per unit…10