Recoil Insert Thread (Fine) EA949VE-8S

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel (SUS304)
・Dim.…M8-1.0
・Length (mm)…8
・Qty. per unit…10

【Product Specifications】
・Material-Stainless steel (SUS304)
・Dim.…M8-1.0
・Length (mm)…8
・Qty. per unit…10