[UNC] Recoil Insert Thread EA949VG-13

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel (SUS304)
・Dim.…#12-24
・Length (mm)…8
・Qty. per unit…10

【Product Specifications】
・Material-Stainless steel (SUS304)
・Dim.…#12-24
・Length (mm)…8
・Qty. per unit…10